??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF11_17 - Angle Handle¡¤Exterior Type¡¤Inclined Pull Type
Bill of material
XAF12-L110
Code
Type
Exterior Mount Type/Slanting Type
Material
Surface Treatment
L
mm
LPOOL
110,120,125,160,200,250
L
130 mm
L2
80 mm
Reference Weight£¨kg/pcs)
0.13
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models