??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE95 - Square handle, right angle, with cover, external type
Bill of material
XAE95-L68
code
XAE95
type
Right angle with cover
Handle material
ZDC
Cover material
ABS
Handle surface treatment
Powder fog chromium plating
Cover color
white
L
L1
83
H
28
A
15
B
7.5
d
5.6
d1
10.4
load
30
Reference weight (kg/pcs)
0.07
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models