??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE61_64 - Round handle/Foldable with nut type
Bill of material
XAE62-L60
Code
Types of
Foldable Nut Type
Rubber sleeve
None
Material
Surface Treatment
L
mm
B
6 mm
D
11 mm
M
M6
C
13 mm
H
32.0 mm
TS
One To Three
Reference Weight£¨kg/pcs)
0.07
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models