??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE26 - Round handle Standard type Exterior type
Bill of material
XAE26-L150
Code
XAE26
Types of
Standard type
material
SUS316
SUR
surface treatment
L
L1
172.8
H
56
D
16
h
6
d
6
d1
13
reference weight
0.29 kg/pcs
Screws are recommended
Hexagonal cylindrical screw M5
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models