??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD02 - Dark type handle, standard type, double external thread fixing, internal type
Bill of material
XAD02
Code
XAD02
Type
Standard type
Back shape
Flat type
Mounting holes
Two external threads
Material
SUS201
Surface treatment
Wire drawing
Rubber pad
A
119
D
60
H
15
a
100
Reference Weight
0.07 kg/pcs
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models