??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC93 - Concealed Handle,External Type,Automatic Reset Type
Bill of material
XAC93-A44
Code
XAC93
Type
External Type, Automatic Reset Type
Square
Square
Buckle Hand Shape
Circular
Material
SUS304
Surface Treatment
Mirror Polish
A
L1
38
L2
18
A1
14.5
A2
19.5
D
31
t
10.0
P1
28
P2
34
d1
4.0
DD2
6.2
Reference Weight
0.02
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models