??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC89 - Concealed Handle, Foldable Type ,External Type
Bill of material
XAC89-A95
Code
XAC89
Type
Foldable Type
Material
ZDC
Surface Treatment
Sandblasting
A
B
60
C
84.0
E
48
H
17
T
2.3
d
4.2
d1
7.5
a
80
b
46.5
Weight
0.30 (kg/pcs)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models