??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC81 - Dark handle, standard, exterior
Bill of material
XAC81-A128
Code
XAC81
Type
Standard type
Clasp hand position
Eccentricity
Material
SUS304
Surface Treatment
Wire drawing
A
128
B
110
C
65
D
83
d
5
a
59
b
99
Reference Weight
0.12 kg/pcs
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models