??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC75_78 - Square handle Built-in type Angled oblique pull type
Bill of material
XAC76-L65
code
type
Angled inclined pull type
material
Finish/Color
L
L1
74
L2
66
L3
54
L4
5
H
15
H1
5
M
4
h
4
W
15
W1
9
reference weight
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models