??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC71 - Concealed H ¡¤ Le ¡¤ Exterior Type ¡¤ C Type
Bill of material
XAC71-A90
Code
XAC71
Type
Type C
Material
SUS304
Surface Treatment
-
A
90 mm
A1
50 mm
D
64 mm
D1
25 mm
H
17.5 mm
T
2.5 mm
Opening Size P
68 mm
Opening Size Q
43 mm
Opening Size b
53 mm
Opening Size a
38 mm
Reference Weight£¨kg/pcs)
0.094
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models