??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC61 - Concealed Handle¡¤Exterior¡¤A Type
Bill of material
XAC61-A102
Code
XAC61
Types of
Type A
Material
SUS304
Surface Treatment
Wire Drawing
A
mm
B (General Specification: White)
mm
C
40 mm
D
51 mm
A
37 mm
B
mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models