??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC57 - Square handle/ Quick installation type/ Interior type
Bill of material
XAC57-L102
code
XAC57
type
Quick installation type
Material
PC+ABS
color
Black
L
102 mm
Reference Weight
0.023 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models