??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC56 - Oval handle Built-in special-shaped
Bill of material
XAC56-L94
code
XAC56
type
Built-in type, special type
material
ZDC
surface treatment
Matte Chrome
L
94
L1
112
L2
76
H
26
A
14
B
5
reference weight
0.08 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models