??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC55 - Rotary Handle Built-in Button Dustproof Type
Bill of material
XAC55-L78
code
XAC55
type
Button dustproof type
material
ZDC
surface treatment
Paint (Silver)
L
L1
66
L2
92
H1
37.0
H2
33
H3
1.8
W
21.0
W1
15.0
Installation hole size a
16.0
Installation hole size b
67
Installation hole size Q
78
reference weight
0.090
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models