??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC52 - Square Handle,Rounded Type,Built-In Type
Bill of material
XAC52-L82
Code
XAC52
Type
Rounded
The main material
SCS13
Thread material
-
Body Surface Treatment/Color
Mirror Polish
L
L1
90
A
10.5
B
6
H
26
h
10
Reference weight (kg/pcs)
0.05
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models