??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC48 - Square Handle,Rounded Type,Built-In Type
Bill of material
XAC48-A10-L32
Code
XAC48
Type
Rounded
The main material
SUS316
Thread material
-
Body Surface Treatment/Color
Zwei L Treatment
A
L
L1
38
B
6
H
35
M
4
Reference weight (kg/pcs)
0.03
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models