??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC42 - title
Bill of material
XAC42-L88
Code
XAC42
Type
Round corner type
Material
PA+GF30
Material of threaded part
-
Surface Treatment
Black matte
L
mm
L1
112 mm
L2
74.5 mm
A
13.5 mm
B
9 mm
H
36.5 mm
Reference weight
0.03
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models