??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC16_17 - Square Handle¡¤Interior¡¤Type D
Bill of material
XAC16-L90
Code
Types of
D-Type
Material
ZDC
Surface Treatment
L
90 mm
L
103 mm
M
5 mm
h
3 mm
H
25 mm
B (General Specification: White)
12.5 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models