??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC15 - Square handle / beveled type / interior type
Bill of material
XAC15-L68
code
XAC15
type
beveled type
Material
ABS
Surface preparation (color)
BLack+Bright chrome
L
mm
L1
84 mm
H
30 mm
h
11.5 mm
A
15 mm
B
17.0 mm
b
14.6 mm
Reference Weight
0.020 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models