??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB81 - Square Handle¡¤Quick Mounting Rotary Type
Bill of material
XAB81-L110
Code
XAB81
Types of
Rotary Type
Material
PA
Color
Black
L
mm
Door Thickness
mm
L1
69.3 mm
L2
101.5 mm
A
20 mm
A1
9.5 mm
A2
15.5 mm
A3
14 mm
T
2.5 mm
H
37 mm
H1
33 mm
h
12 mm
Opening Size a
102 mm
Opening Size b
16 mm
Reference Weight£¨kg/pcs)
0.08
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models