??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB76 - Square Handle¡¤Exterior Type¡¤With Cover Type B
Bill of material
XAB76-L100
Code
XAB76
Types of
With Cover Type B
Material
ZDC
Surface Treatment
Chrome
Accessories
With 2 Covers
L
mm
L1
mm
d
6.2 mm
d1
12.3 mm
h1
15 mm
H
40 mm
B
16 mm
h
10 mm
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models