??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB74 - Square handle / rounded corner with lid type / exterior type
Bill of material
XAB74-L170
code
XAB74
type
rounded corner with lid type
Mounting Hole
2 counterbores
Material
ZDC
color
Baking Paint (Black)
Accessories
With 3 covers (material: ABS / color: brown)
L
mm
L1
220 mm
H
41.4 mm
h
18 mm
Reference Weight
0.26 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models