??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB72 - Square Handle,Rounded Corner With Cover,External Type
Bill of material
XAB72-L157
Code
XAB72
Type
Rounded corner with cover
Material
Polyurethane Reinforced (PUR) (built-in steel core)
Surface Treatment /Color
Black mm
attachment
Two covers are attached
L
mm
L1
mm
B
28 mm
A
25 mm
H
mm
H1
mm
T
mm
d1
mm
d
8 mm
Reference weight (kg/pcs)
Recommended screws
Cross Recessed Round Head Small Screws M5
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models