??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB71 - Square Handle¡¤Exterior Type¡¤With Cover Type A
Bill of material
XAB71-L122
Code
XAB71
Types of
Fillet with cover
Material
PA
Color
Black
Accessories
With 2 Covers
L
mm
L1
mm
d
5 mm
d1
6 mm
d2
mm
H
50 mm
B
26 mm
h
11 mm
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models