??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB60 - Square handle inclined angle external type
Bill of material
XAB60-L100
Code
XAB60
Types of
Bevel type
material
SUS304
surface treatment
Mirror polishing
L
L1
120
B
18.5
H
36
h
6
d
5.3
d1
11.5
Reference weight (kg/pcs)
0.16
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models