??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB56 - Square Handle,Bevel Type,External Type
Bill of material
XAB56-L180
Code
XAB56
Type
Oblique Angle Type
Material
ADC12
Surface Treatment /Color
Sandblasted Black mm
L
180 mm
Reference weight (kg/pcs)
0.16
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models