??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB45_47 - Square Handle,Rounded Type,Arc Type,External Type
Bill of material
XAB45-L130
Code
Type
Rounded Arc
Material
ABS
Surface Treatment /Color
mm
L
mm
L1
160 mm
d
7.0 mm
d1
13 mm
H
50 mm
B
26 mm
h
15 mm
Reference weight (kg/pcs)
0.10
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models