??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB31 - Square Handle¡¤Exterior¡¤Rotating Type
Bill of material
XAB31-L122
Code
XAB31
Types of
D-Type
Material
PA
Color
Black
L
mm
L1
mm
d
6.2 mm
d1
13 mm
S
10 mm
H
mm
B
mm
B1
mm
h
mm
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models