??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB26 - Square handle, external type, round corner with seat type
Bill of material
XAB26-L144
code
XAB26
type
Round corner with seat
material
SUS304
surface treatment
Mirror polishing
L
L1
100
H
48
W
13
h
14
Reference weight (kg/pcs)
0.24
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models