??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB11_12 - Square Handle¡¤Exterior¡¤Type B
Bill of material
XAB11-L120
Code
Types of
B-Type
Material
ABS
Color
L
120 mm
L1
140 mm
D
8.8 mm
D1
13 mm
H
40 mm
B
24.5 mm
h
11 mm
Reference Weight£¨kg/pcs)
0.04
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models