目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X3014B-A
MACHINE ENGINEERING CORPORATION
INDEX
Direct Connection with Motor
Powered by
CAD模型選擇
{machine_engineering/index/direct_connecton_with_motor/x3014b_asmtab.prj},{NB=X3014B-A},{CNSORDERNO=X3014B-A},{TP=Standard},{DN=4},{MV=Single-Phase 100 VAC},{E1=-0.1},{PPATH=x3014_asmtpl.prj},{VER=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
X3014B
Bill of material
X3014B-A
order number
X3014B-A
X3014B-A
Type
Standard
Divading No.
4
Motor Voltage
Single-Phase 100 VAC
Single-Phase 100 VAC
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型