??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TE Connectivity
Description
X2
Bill of material
1367337-2
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Pluggable I/O Accessory Type
Product Type
Form Factor
X2
Cage Type
Connector & Contact Terminates To
Printed Circuit Board
Connector System
Sealable
Connector Style
System
X2
Number of Ports
Port Matrix Configuration
Number of Positions
Data Rate (Max)
Gb/s
Contact Base Material
Contact Current Rating (Max)
A
Contact Mating Area Plating Thickness
µm
Contact Mating Area Plating Thickness
µin
Contact Mating Area Plating Material
Termination Method to Printed Circuit Board
PCB Mounting Style
Connector Mounting Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Housing Color
Housing Material
Operating Temperature Range
°C
Operating Temperature Range
°F
Tail Length
mm
Tail Length
in
For Use With Pluggable I/O Products
Circuit Application
UL Flammability Rating
Packaging Method
Comment
Previews
3D
2D
Download CAD models