??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-44174A1 - DGMCX
Bill of material
WX-ZZX-44174A1-100
model
WX-ZZX-44174A1
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X150
WEIGHT
1.930 kg/m
Cross-sectional area
710.000 mm^2
Cross section of inertia
17.816 10^4
Cross section of inertia
310.021 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimensión
2D
Descarga de modelos CAD