??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-40150A - DGMCX
Bill of material
WX-ZZX-40150A-100
model
WX-ZZX-40150A
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
40X150
WEIGHT
2.635 kg/m
Cross-sectional area
968.890 mm^2
Cross section of inertia
17.816 10^4
Cross section of inertia
310.021 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimensión
2D
Descarga de modelos CAD