??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-3595A - DGMCX
Bill of material
WX-ZZX-3595A-100
model
WX-ZZX-3595A
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
35X95
WEIGHT
1.847 kg/m
Cross-sectional area
679.320 mm^2
Cross section of inertia
51.961 10^4
Cross section of inertia
9.051 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models