??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-164135A - DGMCX
Bill of material
WX-ZZX-164135A-100
model
WX-ZZX-164135A
Wall thickness
6.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
164X135
WEIGHT
15.210 kg/m
Cross-sectional area
5633.498 mm^2
Cross section of inertia
993.684 10^4
Cross section of inertia
1168.691 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimenze
2D
Stáhnout CAD model