??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-133141Y - DGMCX
Bill of material
WX-ZZX-133141Y-100
model
WX-ZZX-133141Y
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
133X141
WEIGHT
0.947 kg/m
Cross-sectional area
350.887 mm^2
Cross section of inertia
52.240 10^4
Cross section of inertia
18.907 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models