??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-133141A - DGMCX
Bill of material
WX-ZZX-133141B-100
model
WX-ZZX-133141B
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
133X141
WEIGHT
0.733 kg/m
Cross-sectional area
271.420 mm^2
Cross section of inertia
15.270 10^4
Cross section of inertia
41.934 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models