??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-120120B - Assembly aluminium
Bill of material
WX-ZZX-120120B-100
model
WX-ZZX-120120B
Wall thickness
6.300
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
120X120
WEIGHT
12.300 kg/m
Cross-sectional area
4540.603 mm^2
Cross section of inertia
1749.758 10^4
Cross section of inertia
3115.544 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models