??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-106135B - DGMCX
Bill of material
WX-ZZX-106135B-100
model
WX-ZZX-106135B
Wall thickness
5.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
106X135
WEIGHT
7.320 kg/m
Cross-sectional area
2304.000 mm^2
Cross section of inertia
876.908 10^4
Cross section of inertia
289.814 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models