??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WUXING
Description
WX-ZZPJ-002-004 - Roller press block
Bill of material
WX-ZZPJ-002
model
A
52 mm
B
15 mm
D
20.000 mm
E
35.000 mm
F
mm
G
mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models