??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-9-1642A - Aluminum fiber installation
Bill of material
WX-YX-9-1642A-100
model
WX-YX-9-1642A
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
16X42
WEIGHT
0.189 kg/m
Cross-sectional area
279.800 mm^2
Cross section of inertia
0.681 10^4
Cross section of inertia
3.963 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models