??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-6-1415A - YX
Bill of material
WX-YX-6-1415A-100
model
WX-YX-6-1415A
Wall thickness
2.500
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
14X15
WEIGHT
0.302 kg/m
Cross-sectional area
111.810 mm^2
Cross section of inertia
0.213 10^4
Cross section of inertia
0.322 10^4
zjg1
Surface
PDF
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD