??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-6-1315A - Aluminum fiber installation
Bill of material
WX-YX-6-1315A-100
model
WX-YX-6-1315A
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
13X15
WEIGHT
0.299 kg/m
Cross-sectional area
110.778 mm^2
Cross section of inertia
0.184 10^4
Cross section of inertia
0.302 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models