??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-3-816A - YX
Bill of material
WX-YX-4-1013A-100
model
WX-YX-4-1013A
Wall thickness
2.800
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
10X13
WEIGHT
0.222 kg/m
Cross-sectional area
81.760 mm^2
Cross section of inertia
0.076 10^4
Cross section of inertia
0.156 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimensão
2D
Baixar modelos em CAD