??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-YX-3-617A - Aluminum fiber installation
Bill of material
WX-YX-3-617A-100
model
WX-YX-3-617A
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
6X17
WEIGHT
0.146 kg/m
Cross-sectional area
54.010 mm^2
Cross section of inertia
0.049 10^4
Cross section of inertia
0.203 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models