??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-R8840A - European standard series aluminum
Bill of material
WX-OB-8-R8840A-100
model
WX-OB-8-R8840A
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
80X40
WEIGHT
3.220 kg/m
Cross-sectional area
1184.600 mm^2
Cross section of inertia
64.330 10^4
Cross section of inertia
64.620 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models