??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-R6630A - European standard series aluminum
Bill of material
WX-OB-8-R6630A-100
model
WX-OB-8-R6630A
Wall thickness
2.200
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
60X30
WEIGHT
2.123 kg/m
Cross-sectional area
1184.600 mm^2
Cross section of inertia
24.040 10^4
Cross section of inertia
24.040 10^4
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models