??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-8080D - European standard series aluminum
Bill of material
WX-OB-8-8080L-100
model
WX-OB-8-8080L
Wall thickness
4.500
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063
Section size
80X80
WEIGHT
4.450 kg/m
Cross-sectional area
1647.171 mm^2
Cross section of inertia
115.477 10^4
Cross section of inertia
115.477 10^4
zjg1
Surface
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models