??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-6060L1 - OB
Bill of material
WX-OB-8-6060L1-100
model
WX-OB-8-6060L1
Wall thickness
2.600
L
mm
Inserisci valore per L
mm
cm
inch
ft
material
T5-6063
Section size
60x60
WEIGHT
2.090 kg/m
Cross-sectional area
779.070 mm^2
Cross section of inertia
31.416 10^4
Cross section of inertia
31.617 10^4
zjg1
Surface
PDF
PDF
Anteprime
3D
Dimensione
2D
Download modelli CAD